CAD (0)
▾
- Zinc die-cast handle
- Available in black and orange handles
- All steel parts ensure stability and durability
- Internal thread with black oxide finish
Unit of Measure
Handle Color |
N/A Black |
Thread |
N/A M12 X 1.75 |
Thread Depth |
N/A 23 mm |
B |
N/A 29.4 mm |
C |
N/A 47 mm |
D |
N/A 108 mm |
E |
N/A 55.8 mm |
F |
N/A 23 mm |
Material |
N/A Die-Cast |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
