Menu
CAD (0)
  • Cart is empty
  • Zinc die-cast handle
  • Available in black and orange handles
  • All steel parts ensure stability and durability
  • Internal thread with black oxide finish
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1 

Item #

Handle Color

Thread

Thread Depth

D

E

F

List Price

CAD

N/A Black N/A M4 X .7 N/A 8 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $6.30 N/A CAD Icon (for items table)
N/A Orange N/A M4 X .7 N/A 8 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $6.30 N/A CAD Icon (for items table)
N/A Black N/A M5 X .8 N/A 8 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $6.30 N/A CAD Icon (for items table)
N/A Orange N/A M5 X .8 N/A 8 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $6.30 N/A CAD Icon (for items table)
N/A Black N/A M6 x 1.0 N/A 8 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $6.30 N/A CAD Icon (for items table)
N/A Orange N/A M6 x 1.0 N/A 8 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $6.30 N/A CAD Icon (for items table)
N/A Black N/A M6 x 1.0 N/A 10 mm N/A 65 mm N/A 33.4 mm N/A 13.5 mm $7.45 N/A CAD Icon (for items table)
N/A Orange N/A M6 x 1.0 N/A 10 mm N/A 65 mm N/A 33.4 mm N/A 13.5 mm $7.45 N/A CAD Icon (for items table)
N/A Black N/A M8 x 1.25 N/A 10 mm N/A 65 mm N/A 33.4 mm N/A 13.5 mm $7.45 N/A CAD Icon (for items table)
N/A Orange N/A M8 x 1.25 N/A 10 mm N/A 65 mm N/A 33.4 mm N/A 13.5 mm $7.45 N/A CAD Icon (for items table)
N/A Black N/A M8 x 1.25 N/A 14 mm N/A 78 mm N/A 39.4 mm N/A 16 mm $8.80 N/A CAD Icon (for items table)
N/A Orange N/A M8 x 1.25 N/A 14 mm N/A 78 mm N/A 39.4 mm N/A 16 mm $8.80 N/A CAD Icon (for items table)
N/A Black N/A M10 x 1.50 N/A 14 mm N/A 78 mm N/A 39.4 mm N/A 16 mm $8.80 N/A CAD Icon (for items table)
N/A Orange N/A M10 x 1.50 N/A 14 mm N/A 78 mm N/A 39.4 mm N/A 16 mm $8.80 N/A CAD Icon (for items table)
N/A Black N/A M10 x 1.50 N/A 17 mm N/A 92 mm N/A 46.2 mm N/A 19 mm $10.35 N/A CAD Icon (for items table)
N/A Orange N/A M10 x 1.50 N/A 17 mm N/A 92 mm N/A 46.2 mm N/A 19 mm $10.35 N/A CAD Icon (for items table)
N/A Black N/A M12 X 1.75 N/A 17 mm N/A 92 mm N/A 46.2 mm N/A 19 mm $10.35 N/A CAD Icon (for items table)
N/A Orange N/A M12 X 1.75 N/A 17 mm N/A 92 mm N/A 46.2 mm N/A 19 mm $10.35 N/A CAD Icon (for items table)
N/A Black N/A M12 X 1.75 N/A 23 mm N/A 108 mm N/A 55.8 mm N/A 23 mm $13.70 N/A CAD Icon (for items table)
N/A Orange N/A M12 X 1.75 N/A 23 mm N/A 108 mm N/A 55.8 mm N/A 23 mm $13.70 N/A CAD Icon (for items table)
N/A Black N/A M16 X 2.0 N/A 23 mm N/A 108 mm N/A 55.8 mm N/A 23 mm $13.70 N/A CAD Icon (for items table)
N/A Orange N/A M16 X 2.0 N/A 23 mm N/A 108 mm N/A 55.8 mm N/A 23 mm $13.70 N/A CAD Icon (for items table)
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top