CAD (0)
▾
- Stainless steel handle (304)
- All stainless steel components
- Stainless steel stud (303)
Unit of Measure
Thread |
N/A M8 x 1.25 mm |
Thread Length |
N/A 40 mm |
B |
N/A 17.7 mm |
C |
N/A 28 mm |
D |
N/A 65 mm |
E |
N/A 33.4 mm |
F |
N/A 13.5 mm |
Material |
N/A Stainless Steel |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
