Menu
CAD (0)
  • Cart is empty
  • Stainless steel handle (304)
  • All stainless steel components
  • Stainless steel stud (303)
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1 

Item #

Thread

Thread Length

B

C

D

E

F

List Price

CAD

N/A M5 x .8 mm N/A 12 mm N/A 13.7 mm N/A 22 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $15.40 N/A CAD Icon (for items table)
N/A M5 x .8 mm N/A 16 mm N/A 13.7 mm N/A 22 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $15.70 N/A CAD Icon (for items table)
N/A M5 x .8 mm N/A 20 mm N/A 13.7 mm N/A 22 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $15.85 N/A CAD Icon (for items table)
N/A M5 x .8 mm N/A 40 mm N/A 13.7 mm N/A 22 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $17.20 N/A CAD Icon (for items table)
N/A M6 x 1.0 mm N/A 16 mm N/A 13.7 mm N/A 22 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $15.70 N/A CAD Icon (for items table)
N/A M6 x 1.0 mm N/A 20 mm N/A 13.7 mm N/A 22 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $15.85 N/A CAD Icon (for items table)
N/A M6 x 1.0 mm N/A 25 mm N/A 13.7 mm N/A 22 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $16.50 N/A CAD Icon (for items table)
N/A M6 x 1.0 mm N/A 32 mm N/A 13.7 mm N/A 22 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $16.75 N/A CAD Icon (for items table)
N/A M6 x 1.0 mm N/A 40 mm N/A 13.7 mm N/A 22 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $17.20 N/A CAD Icon (for items table)
N/A M8 x 1.25 mm N/A 20 mm N/A 17.7 mm N/A 28 mm N/A 65 mm N/A 33.4 mm N/A 13.5 mm $19.20 N/A CAD Icon (for items table)
N/A M8 x 1.25 mm N/A 25 mm N/A 17.7 mm N/A 28 mm N/A 65 mm N/A 33.4 mm N/A 13.5 mm $19.50 N/A CAD Icon (for items table)
N/A M8 x 1.25 mm N/A 32 mm N/A 17.7 mm N/A 28 mm N/A 65 mm N/A 33.4 mm N/A 13.5 mm $20.20 N/A CAD Icon (for items table)
N/A M8 x 1.25 mm N/A 40 mm N/A 17.7 mm N/A 28 mm N/A 65 mm N/A 33.4 mm N/A 13.5 mm $20.90 N/A CAD Icon (for items table)
N/A M8 x 1.25 mm N/A 50 mm N/A 17.7 mm N/A 28 mm N/A 65 mm N/A 33.4 mm N/A 13.5 mm $21.95 N/A CAD Icon (for items table)
N/A M8 x 1.25 mm N/A 63 mm N/A 17.7 mm N/A 28 mm N/A 65 mm N/A 33.4 mm N/A 13.5 mm $22.90 N/A CAD Icon (for items table)
N/A M10 x 1.50 mm N/A 25 mm N/A 21.4 mm N/A 33 mm N/A 78 mm N/A 39.4 mm N/A 16 mm $32.20 N/A CAD Icon (for items table)
N/A M10 x 1.50 mm N/A 32 mm N/A 21.4 mm N/A 33 mm N/A 78 mm N/A 39.4 mm N/A 16 mm $33.10 N/A CAD Icon (for items table)
N/A M10 x 1.50 mm N/A 40 mm N/A 21.4 mm N/A 33 mm N/A 78 mm N/A 39.4 mm N/A 16 mm $33.90 N/A CAD Icon (for items table)
N/A M10 x 1.50 mm N/A 50 mm N/A 21.4 mm N/A 33 mm N/A 78 mm N/A 39.4 mm N/A 16 mm $34.40 N/A CAD Icon (for items table)
N/A M12 x 1.75 mm N/A 32 mm N/A 24.5 mm N/A 38.7 mm N/A 92 mm N/A 46.2 mm N/A 19 mm $38.95 N/A CAD Icon (for items table)
N/A M12 x 1.75 mm N/A 40 mm N/A 24.5 mm N/A 38.7 mm N/A 92 mm N/A 46.2 mm N/A 19 mm $40.70 N/A CAD Icon (for items table)
N/A M12 x 1.75 mm N/A 50 mm N/A 24.5 mm N/A 38.7 mm N/A 92 mm N/A 46.2 mm N/A 19 mm $41.90 N/A CAD Icon (for items table)
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top