CAD (0)
▾
- Stainless steel handle (304)
- All stainless steel components
- Internal stainless steel thread (303)
Unit of Measure
Thread |
N/A M6 x 1.0 |
Thread Depth |
N/A 8 mm |
B |
N/A 13.7 mm |
C |
N/A 22 mm |
D |
N/A 50 mm |
E |
N/A 26.6 mm |
F |
N/A 10 mm |
Material |
N/A Stainless Steel |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
