CAD (0)
▾
Stainless Steel Metric Adjustable T-Handles, Stainless Steel Components
Stainless Steel T-Handle
- Stainless steel handle (304)
- All stainless steel components
- Internal stainless steel thread (303)
Item # |
Thread |
Thread Depth |
B |
C |
D |
E |
F |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| STH-202SS | Thread N/A M5 X .8 | Thread Depth N/A 8 mm | B N/A 13.7 mm | C N/A 22 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $13.90 |
CAD
N/A
|
| STH-203SS | Thread N/A M6 x 1.0 | Thread Depth N/A 8 mm | B N/A 13.7 mm | C N/A 22 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $14.20 |
CAD
N/A
|
| STH-204SS | Thread N/A M6 x 1.0 | Thread Depth N/A 10 mm | B N/A 17.7 mm | C N/A 28 mm | D N/A 65 mm | E N/A 33.4 mm | F N/A 13.5 mm | $16.90 |
CAD
N/A
|
| STH-205SS | Thread N/A M8 x 1.25 | Thread Depth N/A 10 mm | B N/A 17.7 mm | C N/A 28 mm | D N/A 65 mm | E N/A 33.4 mm | F N/A 13.5 mm | $16.90 |
CAD
N/A
|
| STH-206SS | Thread N/A M8 x 1.25 | Thread Depth N/A 14 mm | B N/A 21.4 mm | C N/A 33 mm | D N/A 78 mm | E N/A 39.4 mm | F N/A 16 mm | $27.85 |
CAD
N/A
|
| STH-207SS | Thread N/A M10 x 1.50 | Thread Depth N/A 14 mm | B N/A 21.4 mm | C N/A 33 mm | D N/A 78 mm | E N/A 39.4 mm | F N/A 16 mm | $27.85 |
CAD
N/A
|
| STH-208SS | Thread N/A M10 x 1.50 | Thread Depth N/A 17 mm | B N/A 24.5 mm | C N/A 38.7 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $32.50 |
CAD
N/A
|
| STH-209SS | Thread N/A M12 X 1.75 | Thread Depth N/A 17 mm | B N/A 24.5 mm | C N/A 38.7 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $32.50 |
CAD
N/A
|