CAD (0)
▾
- Available in natural matte finish or plastic coated aluminum
- Allows assembly from the front of the handle
Unit of Measure
Product Type |
N/A Handle |
Material |
N/A Aluminum |
b |
N/A 26 mm |
l1 |
N/A 116 mm |
l2 |
N/A 130 mm |
a |
N/A 17 mm |
d |
N/A 6.3 mm |
h1 |
N/A 53 mm |
h2 |
N/A 17 mm |
r |
N/A 17 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
