Menu
CAD (0)
  • Cart is empty
  • Available in natural matte finish or plastic coated aluminum
  • Allows assembly from the front of the handle
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

b

l1

l2

a

d

h1

h2

r

List Price

N/A Aluminum Pull Handle Black Finish N/A 26 mm N/A 116 mm N/A 130 mm N/A 17 mm N/A 6.3 mm N/A 53 mm N/A 17 mm N/A 17 mm $37.00
N/A Aluminum Pull Handle Black Finish N/A 26 mm N/A 132 mm N/A 146 mm N/A 17 mm N/A 6.3 mm N/A 55 mm N/A 17 mm N/A 17 mm $37.90
N/A Aluminum Pull Handle Black Finish N/A 26 mm N/A 164 mm N/A 178 mm N/A 17 mm N/A 6.3 mm N/A 57 mm N/A 17 mm N/A 17 mm $41.00
N/A Aluminum Pull Handle Black Finish N/A 26 mm N/A 196 mm N/A 210 mm N/A 17 mm N/A 6.3 mm N/A 57 mm N/A 17 mm N/A 17 mm $44.00
N/A Aluminum Pull Handle Matte Finish N/A 26 mm N/A 116 mm N/A 130 mm N/A 17 mm N/A 6.3 mm N/A 53 mm N/A 17 mm N/A 17 mm $30.00
N/A Aluminum Pull Handle Matte Finish N/A 26 mm N/A 132 mm N/A 146 mm N/A 17 mm N/A 6.3 mm N/A 55 mm N/A 17 mm N/A 17 mm $31.25
N/A Aluminum Pull Handle Matte Finish N/A 26 mm N/A 164 mm N/A 178 mm N/A 17 mm N/A 6.3 mm N/A 57 mm N/A 17 mm N/A 17 mm $33.25
N/A Aluminum Pull Handle Matte Finish N/A 26 mm N/A 196 mm N/A 210 mm N/A 17 mm N/A 6.3 mm N/A 57 mm N/A 17 mm N/A 17 mm $35.25
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top