CAD (0)
▾
Unit of Measure
A |
N/A 53 mm |
B |
N/A 6 mm |
C |
N/A 17 mm |
D |
N/A M8x1.25 mm |
E |
N/A 73 mm |
F |
N/A 19 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
