Menu
CAD (0)
  • Cart is empty
  • Plastic revolving handle
  • Economical design with bolt passing through handle to secure on attachment
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Item #

A

B

C

D

E

F

List Price

N/A 53 mm N/A 6 mm N/A 17 mm N/A M8x1.25 mm N/A 73 mm N/A 19 mm $3.85
N/A 80 mm N/A 7 mm N/A 21 mm N/A M10x1.5 mm N/A 107 mm N/A 28 mm $4.05
N/A 80 mm N/A 9 mm N/A 28 mm N/A M12x1.75 mm N/A 108 mm N/A 28 mm $5.50
N/A 2.09 in N/A 0.23 in N/A 0.67 in N/A 5/16-18 in N/A 2.76 in N/A 0.75 in $3.85
N/A 3.19 in N/A 0.27 in N/A 0.83 in N/A 3/8-16 in N/A 4.20 in N/A 1.10 in $4.05
N/A 3.15 in N/A 0.35 in N/A 1.10 in N/A 1/2-13 in N/A 4.25 in N/A 1.10 in $5.50
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top