CAD (0)
▾
Unit of Measure
A |
N/A 3.19 in |
B |
N/A 0.27 in |
C |
N/A 0.83 in |
D |
N/A 3/8-16 in |
E |
N/A 4.20 in |
F |
N/A 1.10 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
