CAD (0)
▾
Unit of Measure
A |
N/A 80 mm |
B |
N/A 7 mm |
C |
N/A 21 mm |
D |
N/A M10x1.5 mm |
E |
N/A 107 mm |
F |
N/A 28 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
