CAD (0)
▾
Unit of Measure
A |
N/A 1.57 in |
B |
N/A 0.39 in |
C |
N/A 0.47 in |
D |
N/A 1/4-20 in |
E |
N/A .59 in |
F |
N/A .71 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
