Menu
CAD (0)
  • Cart is empty
  • High gloss plastic handle
  • Revolving design
  • Hex drive for securing
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Item #

A

B

C

D

E

F

List Price

N/A 1.57 in N/A 0.39 in N/A 0.47 in N/A 1/4-20 in N/A .59 in N/A .71 in $6.60
N/A 2.56 in N/A 0.51 in N/A 0.51 in N/A 5/16-18 in N/A .91 in N/A 0.91 in $8.55
N/A 3.15 in N/A 0.51 in N/A 0.63 in N/A 3/8-16 in N/A 1.02 in N/A 1.02 in $9.35
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top