CAD (0)
▾
- Plastic handle
- Inch and metric sizes available
- Fold-away handle design...pull handle upward and it snaps into an upright position.
- Steel stud
- Fold-away design eliminates a projecting handle that sometimes causes safety hazards
Unit of Measure
Product Type |
N/A Handles |
Material |
N/A Plastic |
Thread Size |
N/A 5/8-11 |
A |
N/A 0.7900 in. |
B |
N/A 0.94 in. |
C |
N/A 3.54 in. |
D |
N/A 1.10 in. |
E |
N/A 0.91 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
