CAD (0)
▾
Fold-Away Handles
Handles
- Plastic handle
- Inch and metric sizes available
- Fold-away handle design...pull handle upward and it snaps into an upright position.
- Steel stud
- Fold-away design eliminates a projecting handle that sometimes causes safety hazards
Item # |
Item Name |
Thread Size |
A |
B |
C |
D |
E |
List Price |
|---|---|---|---|---|---|---|---|---|
| FH-60 | N/A Fold-Away Handles | Thread Size N/A 3/8-16 | A N/A 0.5100 in. | B N/A 0.83 in. | C N/A 2.56 in. | D N/A 0.91 in. | E N/A 0.75 in. | $30.50 |
| FH-70 | N/A Fold-Away Handles | Thread Size N/A 1/2-13 | A N/A 0.5500 in. | B N/A 0.87 in. | C N/A 3.15 in. | D N/A 1.02 in. | E N/A 1.02 in. | $41.00 |
| FH-80 | N/A Fold-Away Handles | Thread Size N/A 5/8-11 | A N/A 0.7900 in. | B N/A 0.94 in. | C N/A 3.54 in. | D N/A 1.10 in. | E N/A 0.91 in. | $41.00 |
| FH-10 | N/A Fold-Away Handles | Thread Size N/A M8 | A N/A 0.5100 in. | B N/A 0.83 in. | C N/A 2.56 in. | D N/A 0.91 in. | E N/A 0.75 in. | $30.50 |
| FH-20 | N/A Fold-Away Handles | Thread Size N/A M8 | A N/A 0.5100 in. | B N/A 0.87 in. | C N/A 3.15 in. | D N/A 1.02 in. | E N/A 0.83 in. | $41.00 |
| FH-30 | N/A Fold-Away Handles | Thread Size N/A M10 | A N/A 0.5500 in. | B N/A 0.87 in. | C N/A 3.15 in. | D N/A 1.02 in. | E N/A 0.83 in. | $41.00 |
| FH-40 | N/A Fold-Away Handles | Thread Size N/A M12 | A N/A .55 in. | B N/A 0.94 in. | C N/A 3.54 in. | D N/A 1.10 in. | E N/A 0.91 in. | $41.00 |