CAD (0)
▾
- Carbon steel shaft with black oxide finish
- Add your own handle for customization
Unit of Measure
Product Type |
N/A Shaft |
Material |
N/A Steel |
Finish |
N/A Blac oxide finish |
B |
N/A 5/8 in |
Thread Size C |
N/A 1/2-13 |
Thread Size D |
N/A 1/2-13 |
E |
N/A 5 3/8 in |
F |
N/A 5/8 in |
G |
N/A 5/8 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
