Menu
CAD (0)
  • Cart is empty
  • Carbon steel shaft with black oxide finish
  • Add your own handle for customization
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

B

Thread Size C

Thread Size D

E

F

G

List Price

CAD

N/A Gear Lever Shaft N/A 1/4 in N/A 10-32 N/A 10-32 N/A 1 3/8 in N/A 1/4 in N/A 3/8 in $2.75 N/A CAD Icon (for items table)
N/A Gear Lever Shaft N/A 1/4 in N/A 10-32 N/A 10-32 N/A 2 7/8 in N/A 1/4 in N/A 3/8 in $3.05 N/A CAD Icon (for items table)
N/A Gear Lever Shaft N/A 1/4 in N/A 10-32 N/A 1/4-20 N/A 2 3/8 in N/A 1/4 in N/A 3/8 in $3.00 N/A CAD Icon (for items table)
N/A Gear Lever Shaft N/A 1/4 in N/A 10-32 N/A 1/4-20 N/A 3 3/8 in N/A 1/4 in N/A 3/8 in $3.25 N/A CAD Icon (for items table)
N/A Gear Lever Shaft N/A 3/8 in N/A 1/4-20 N/A 1/4-20 N/A 2 3/8 in N/A 3/8 in N/A 1/2 in $3.05 N/A CAD Icon (for items table)
N/A Gear Lever Shaft N/A 3/8 in N/A 1/4-20 N/A 1/4-20 N/A 5 7/8 in N/A 3/8 in N/A 1/2 in $3.80 N/A CAD Icon (for items table)
N/A Gear Lever Shaft N/A 3/8 in N/A 1/4-20 N/A 5/16-18 N/A 2 3/8 in N/A 3/8 in N/A 1/2 in $3.35 N/A CAD Icon (for items table)
N/A Gear Lever Shaft N/A 3/8 in N/A 1/4-20 N/A 5/16-18 N/A 3 7/8 in N/A 3/8 in N/A 1/2 in $3.90 N/A CAD Icon (for items table)
N/A Gear Lever Shaft N/A 3/8 in N/A 5/16-18 N/A 5/16-18 N/A 2 3/8 in N/A 3/8 in N/A 1/2 in $3.35 N/A CAD Icon (for items table)
N/A Gear Lever Shaft N/A 3/8 in N/A 5/16-18 N/A 5/16-18 N/A 5 7/8 in N/A 3/8 in N/A 1/2 in $3.90 N/A CAD Icon (for items table)
N/A Gear Lever Shaft N/A 1/2 in N/A 3/8-16 N/A 3/8-16 N/A 2 1/8 in N/A 1/2 in N/A 1/2 in $4.15 N/A CAD Icon (for items table)
N/A Gear Lever Shaft N/A 1/2 in N/A 3/8-16 N/A 3/8-16 N/A 3 5/8 in N/A 1/2 in N/A 1/2 in $4.35 N/A CAD Icon (for items table)
N/A Gear Lever Shaft N/A 1/2 in N/A 3/8-16 N/A 3/8-16 N/A 7 5/8 in N/A 1/2 in N/A 1/2 in $4.90 N/A CAD Icon (for items table)
N/A Gear Lever Shaft N/A 5/8 in N/A 1/2-13 N/A 1/2-13 N/A 5 3/8 in N/A 5/8 in N/A 5/8 in $6.00 N/A CAD Icon (for items table)
N/A Gear Lever Shaft N/A 5/8 in N/A 1/2-13 N/A 1/2-13 N/A 7 3/8 in N/A 5/8 in N/A 5/8 in $6.35 N/A CAD Icon (for items table)
N/A Gear Lever Shaft N/A 5/8 in N/A 1/2-13 N/A 1/2-13 N/A 9 3/8 in N/A 5/8 in N/A 5/8 in $7.40 N/A CAD Icon (for items table)
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top