CAD (0)
▾
- Revolving handle
- Handle available in polished aluminum or black thermoplastic
- Steel screw with black oxide finish
Unit of Measure
Product Type |
N/A Handles |
Material |
N/A Aluminum |
X |
N/A M12 |
A |
N/A 32 mm |
B |
N/A 100 mm |
C |
N/A 21 mm |
D |
N/A 10.5 mm |
E |
N/A 6 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
