Menu
CAD (0)
  • Cart is empty
  • Revolving handle
  • Handle available in polished aluminum or black thermoplastic
  • Steel screw with black oxide finish
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Material

X

A

B

C

D

E

List Price

N/A Metric Revolving Handles N/A Aluminum N/A M6 N/A 16 mm N/A 50 mm N/A 11 mm N/A 5.5 mm N/A 3 mm $21.75
N/A Metric Revolving Handles N/A Aluminum N/A M8 N/A 20 mm N/A 64 mm N/A 13 mm N/A 6 mm N/A 4 mm $26.90
N/A Metric Revolving Handles N/A Aluminum N/A M10 N/A 25 mm N/A 80 mm N/A 14 mm N/A 8 mm N/A 5 mm $34.90
N/A Metric Revolving Handles N/A Aluminum N/A M12 N/A 32 mm N/A 100 mm N/A 21 mm N/A 10.5 mm N/A 6 mm $43.75
N/A Metric Revolving Handles N/A Plastic N/A M6 N/A 16 mm N/A 50 mm N/A 11 mm N/A 5.5 mm N/A 3 mm $10.75
N/A Metric Revolving Handles N/A Plastic N/A M8 N/A 20 mm N/A 64 mm N/A 13 mm N/A 6 mm N/A 4 mm $11.25
N/A Metric Revolving Handles N/A Plastic N/A M10 N/A 25 mm N/A 80 mm N/A 14 mm N/A 8 mm N/A 5 mm $11.50
N/A Metric Revolving Handles N/A Plastic N/A M12 N/A 32 mm N/A 100 mm N/A 21 mm N/A 10.5 mm N/A 6 mm $20.75
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top