CAD (0)
▾
Unit of Measure
A |
N/A 1.77 in |
B |
N/A 0.43 in |
C |
N/A 0.28 in |
D |
N/A 1/4-20 in |
E |
N/A 2.48 in |
F |
N/A 0.67 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
