Menu
CAD (0)
  • Cart is empty
  • Steel handle high polished chrome plate finish
  • Fixed handle
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Item #

A

B

C

D

E

F

List Price

N/A 1.77 in N/A 0.43 in N/A 0.28 in N/A 10-24 in N/A 2.48 in N/A 0.67 in $9.60
N/A 1.77 in N/A 0.43 in N/A 0.28 in N/A 1/4-20 in N/A 2.48 in N/A 0.67 in $9.60
N/A 2.44 in N/A 0.43 in N/A 0.35 in N/A 5/16-18 in N/A 3.23 in N/A 0.83 in $11.05
N/A 2.76 in N/A 0.67 in N/A 0.39 in N/A 3/8-16 in N/A 3.82 in N/A 0.94 in $12.80
N/A 3.27 in N/A 0.87 in N/A 0.47 in N/A 1/2-13 in N/A 4.61 in N/A 1.18 in $19.20
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top