CAD (0)
▾
Unit of Measure
A |
N/A 89 mm |
B |
N/A 23 mm |
C |
N/A 65 mm |
D |
N/A 24 mm |
E |
N/A 20.1 mm |
F |
N/A M10 mm |
G |
N/A 15 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
