Menu
CAD (0)
  • Cart is empty
  • Plastic revolving handle
  • Easy fold-away design ... pull handle upward and it snaps into an upright position
  • Fold-away design eliminates a projecting handle that may cause safety hazards
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Item #

A

B

C

D

E

F

G

List Price

N/A 89 mm N/A 23 mm N/A 65 mm N/A 24 mm N/A 20.1 mm N/A M10 mm N/A 15 mm $26.00
N/A 104 mm N/A 26 mm N/A 80 mm N/A 24 mm N/A 20.1 mm N/A M10 mm N/A 15 mm $29.25
N/A 114 mm N/A 28 mm N/A 90 mm N/A 24 mm N/A 20.1 mm N/A M10 mm N/A 15 mm $31.00
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top