CAD (0)
▾
Unit of Measure
A |
N/A 2.52 in |
B |
N/A 0.39 in |
C |
N/A 0.31 in |
D |
N/A 5/16-18 in |
E |
N/A 3.23 in |
F |
N/A 0.75 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
