Menu
CAD (0)
  • Cart is empty
  • Available in steel with a chrome-plate finish or 300 series stainless steel
  • Revolving design
  • Wrench flats for securing
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 

Item #

A

B

C

D

E

F

List Price

N/A 1.77 in N/A 0.39 in N/A 0.31 in N/A 1/4-20 in N/A 2.48 in N/A 0.63 in $9.25
N/A 2.52 in N/A 0.39 in N/A 0.31 in N/A 5/16-18 in N/A 3.23 in N/A 0.75 in $10.75
N/A 2.95 in N/A 0.47 in N/A 0.39 in N/A 3/8-16 in N/A 3.82 in N/A 0.91 in $14.10
N/A 3.35 in N/A 0.87 in N/A 0.47 in N/A 1/2-13 in N/A 4.69 in N/A 1.14 in $20.40
N/A 45 mm N/A 10 mm N/A 8 mm N/A M6x1.0 mm N/A 63 mm N/A 16 in $9.25
N/A 64 mm N/A 10 mm N/A 8 mm N/A M8x1.25 mm N/A 82 mm N/A 19 mm $10.75
N/A 75 mm N/A 12 mm N/A 10 mm N/A M10x1.5 mm N/A 97 mm N/A 23 mm $14.10
N/A 85 mm N/A 22 mm N/A 12 mm N/A M12x1.75 mm N/A 119 mm N/A 29 mm $20.40
N/A 1.77 in N/A 0.39 in N/A 0.31 in N/A 1/4-20 in N/A 2.48 in N/A 0.63 in $16.50
N/A 2.52 in N/A 0.39 in N/A 0.31 in N/A 5/16-18 in N/A 3.23 in N/A 0.75 in $19.75
N/A 2.95 in N/A 0.47 in N/A 0.39 in N/A 3/8-16 in N/A 3.82 in N/A 0.91 in $22.25
N/A 3.35 in N/A 0.87 in N/A 0.47 in N/A 1/2-13 in N/A 4.69 in N/A 1.14 in $28.60
N/A 45 mm N/A 10 mm N/A 8 mm N/A M6x1.0 mm N/A 63 mm N/A 16 mm $16.50
N/A 64 mm N/A 10 mm N/A 8 mm N/A M8x1.25 mm N/A 82 mm N/A 19 mm $19.75
N/A 75 mm N/A 12 mm N/A 10 mm N/A M10x1.5 mm N/A 97 mm N/A 23 mm $22.25
N/A 85 mm N/A 22 mm N/A 12 mm N/A M12x1.75 mm N/A 119 mm N/A 29 mm $30.00
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top