CAD (0)
▾
Unit of Measure
A |
N/A 85 mm |
B |
N/A 22 mm |
C |
N/A 12 mm |
D |
N/A M12x1.75 mm |
E |
N/A 119 mm |
F |
N/A 29 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
