CAD (0)
▾
- Thermoplastic handle
- Spindle made from steel
- Revolving handle
- Metric thread
Unit of Measure
Product Type |
N/A Handles |
D |
N/A 0.91 in. |
P |
N/A 2.56 in. |
C |
N/A 0.75 in. |
B |
N/A M8 |
A |
N/A 0.3100 in. |
S |
N/A 0.12 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
