Menu
CAD (0)
  • Cart is empty
  • Thermoplastic handle
  • Spindle made from steel
  • Revolving handle
  • Metric thread
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

D

P

C

B

A

S

List Price

N/A Revolving Plastic Handles N/A 0.79 in. N/A 1.97 in. N/A 0.71 in. N/A M6 N/A 0.2400 in. N/A 0.12 in. $11.75
N/A Revolving Plastic Handles N/A 0.91 in. N/A 2.56 in. N/A 0.75 in. N/A M8 N/A 0.3100 in. N/A 0.12 in. $11.85
N/A Revolving Plastic Handles N/A 1.02 in. N/A 3.15 in. N/A 0.87 in. N/A M10 N/A 0.3900 in. N/A 0.20 in. $12.85
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top