CAD (0)
▾
- Thermoplastic handle
- Spindle made from steel
- Revolving handle
- Metric thread
Unit of Measure
Product Type |
N/A Handles |
D |
N/A 1.02 in. |
P |
N/A 3.15 in. |
C |
N/A 0.87 in. |
B |
N/A M10 |
A |
N/A 0.3900 in. |
S |
N/A 0.20 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
