CAD (0)
▾
- Black thermoplastic ball knob
- High polished finish
- Internal thread
Unit of Measure
Product Type |
N/A Ball Knobs |
Finish |
N/A High Polished |
Thread Type |
N/A Internal |
Thread (X) |
N/A M5 |
A |
N/A 20 mm |
B |
N/A 10.5 mm |
C |
N/A 12 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
