CAD (0)
▾
Metric Plastic Ball Knobs
Plastic Hand Knobs
- Black thermoplastic ball knob
- High polished finish
- Internal thread
Item # |
Item Name |
Thread (X) |
A |
B |
C |
List Price |
|---|---|---|---|---|---|---|
| PB-20 | N/A Metric Plastic Ball Knobs | Thread (X) N/A M4 | A N/A 16 mm | B N/A 8 mm | C N/A 8 mm | $2.70 |
| PB-21 | N/A Metric Plastic Ball Knobs | Thread (X) N/A M5 | A N/A 20 mm | B N/A 10.5 mm | C N/A 12 mm | $2.80 |
| PB-22 | N/A Metric Plastic Ball Knobs | Thread (X) N/A M6 | A N/A 25 mm | B N/A 13.50 mm | C N/A 15 mm | $2.85 |
| PB-23 | N/A Metric Plastic Ball Knobs | Thread (X) N/A M8 | A N/A 32 mm | B N/A 16 mm | C N/A 16 mm | $3.45 |
| PB-24 | N/A Metric Plastic Ball Knobs | Thread (X) N/A M10 | A N/A 36 mm | B N/A 21 mm | C N/A 18 mm | $3.95 |
| PB-25 | N/A Metric Plastic Ball Knobs | Thread (X) N/A M12 | A N/A 40 mm | B N/A 25 mm | C N/A 22 mm | $6.30 |