CAD (0)
▾
- Black thermoplastic hand knob
- Thread bushing is made from steel with zinc-plated finish
- Additional sizes available upon request
Unit of Measure
Product Type |
N/A Hand Knobs |
Material |
N/A Black Thermoplastic |
Thread Type |
N/A Internal |
Thread (X) |
N/A M5 |
Thread Depth |
N/A 8.5 mm |
D |
N/A 25 mm |
A |
N/A 12 mm |
B |
N/A 16 mm |
C |
N/A 8 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
