CAD (0)
▾
Metric Plastic Hand Knobs
Plastic Hand Knobs
- Black thermoplastic hand knob
- Thread bushing is made from steel with zinc-plated finish
- Additional sizes available upon request
Item # |
Item Name |
Thread (X) |
Thread Depth |
D |
A |
B |
C |
List Price |
|---|---|---|---|---|---|---|---|---|
| PHK-151 | N/A Metric Plastic Hand Knobs | Thread (X) N/A M5 | Thread Depth N/A 8.5 mm | D N/A 25 mm | A N/A 12 mm | B N/A 16 mm | C N/A 8 mm | $2.35 |
| PHK-152 | N/A Metric Plastic Hand Knobs | Thread (X) N/A M6 | Thread Depth N/A 9 mm | D N/A 32 mm | A N/A 14 mm | B N/A 20 mm | C N/A 10 mm | $2.45 |
| PHK-153 | N/A Metric Plastic Hand Knobs | Thread (X) N/A M8 | Thread Depth N/A 14 mm | D N/A 40 mm | A N/A 18 mm | B N/A 25 mm | C N/A 13 mm | $2.75 |
| PHK-154 | N/A Metric Plastic Hand Knobs | Thread (X) N/A M10 | Thread Depth N/A 21 mm | D N/A 50 mm | A N/A 22 mm | B N/A 32 mm | C N/A 17 mm | $3.75 |
| PHK-155 | N/A Metric Plastic Hand Knobs | Thread (X) N/A M12 | Thread Depth N/A 23 mm | D N/A 63 mm | A N/A 26 mm | B N/A 40 mm | C N/A 21 mm | $6.15 |