CAD (0)
▾
- Black thermoplastic knob
- Bushing insert made from brass or stainless steel
Unit of Measure
Product Type |
N/A T-Knobs |
Material |
N/A Thermoplastic |
Color |
N/A Black |
Thread Type |
N/A Internal Thread |
Insert Material |
N/A Brass |
Thread (X) |
N/A M4 |
Thread Depth |
N/A 10 mm |
D |
N/A 35 mm |
E |
N/A 15.5 mm |
H |
N/A 18 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
