Menu
CAD (0)
  • Cart is empty
  • Black thermoplastic knob
  • Bushing insert made from brass or stainless steel
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Thread (X)

Thread Depth

D

E

H

List Price

N/A Metric Plastic T-Knobs N/A M4 N/A 10 mm N/A 35 mm N/A 15.5 mm N/A 18 mm $2.30
N/A Metric Plastic T-Knobs N/A M5 N/A 10 mm N/A 35 mm N/A 15.5 mm N/A 18 mm $2.30
N/A Metric Plastic T-Knobs N/A M6 N/A 10 mm N/A 35 mm N/A 15 mm N/A 18 mm $2.30
N/A Metric Plastic T-Knobs N/A M6 N/A 16 mm N/A 45 mm N/A 20 mm N/A 24 mm $3.15
N/A Metric Plastic T-Knobs N/A M8 N/A 16 mm N/A 45 mm N/A 20 mm N/A 24 mm $3.15
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top