CAD (0)
▾
- Black thermoplastic knob
- Steel bushing with zinc-plated finish
- Easy to use...slide knob along length of stud and tilt the handle to engage the threads.
- A great time saver!
Unit of Measure
Product Type |
N/A Hand Knobs |
Material |
N/A Black Thermoplastic |
Bushing Material |
N/A Zinc Plated Steel |
Thread (X) |
N/A M12 |
D |
N/A 63 mm |
B |
N/A 42 mm |
C |
N/A 21 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
