CAD (0)
▾
Metric Quick-Change Knobs
Plastic Hand Knobs
- Black thermoplastic knob
- Steel bushing with zinc-plated finish
- Easy to use...slide knob along length of stud and tilt the handle to engage the threads.
- A great time saver!
Item # |
Item Name |
Thread (X) |
D |
B |
C |
List Price |
|---|---|---|---|---|---|---|
| 254008 | N/A Metric Quick-Change Knobs | Thread (X) N/A M8 | D N/A 40 mm | B N/A 26 mm | C N/A 13 mm | $19.25 |
| 255010 | N/A Metric Quick-Change Knobs | Thread (X) N/A M10 | D N/A 50 mm | B N/A 34 mm | C N/A 17 mm | $24.50 |
| 256312 | N/A Metric Quick-Change Knobs | Thread (X) N/A M12 | D N/A 63 mm | B N/A 42 mm | C N/A 21 mm | $34.00 |