CAD (0)
▾
- Black Duroplastic FS31
- Extra smooth finish
- Thread bushing is made from steel with zinc-plated finish
- Steel screw with zinc-plated finish
- Additional sizes available upon request
- Stainless steel screws and bushing available upon request
Unit of Measure
Product Type |
N/A Hand Knobs |
Thread Type |
N/A Internal Metric Thread |
Thread Bushing Material |
N/A Zinc plated steel |
Screw Material |
N/A Zinc plated steel |
Thread (X) |
N/A M5 |
L |
N/A n/a mm |
D |
N/A 25 mm |
A |
N/A 11 mm |
B |
N/A 15 mm |
C |
N/A 5 mm |
F |
N/A 10.5 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
