Menu
CAD (0)
  • Cart is empty
  • Black Duroplastic FS31
  • Extra smooth finish
  • Thread bushing is made from steel with zinc-plated finish
  • Steel screw with zinc-plated finish
  • Additional sizes available upon request
  • Stainless steel screws and bushing available upon request
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Thread (X)

L

D

A

B

C

F

List Price

N/A Metric Star Knobs N/A M5 N/A n/a mm N/A 25 mm N/A 11 mm N/A 15 mm N/A 5 mm N/A 10.5 mm $3.05
N/A Metric Star Knobs N/A M6 N/A n/a mm N/A 32 mm N/A 14 mm N/A 21 mm N/A 10 mm N/A 12 mm $3.20
N/A Metric Star Knobs N/A M8 N/A n/a mm N/A 40 mm N/A 18 mm N/A 26 mm N/A 14 mm N/A 14 mm $4.15
N/A Metric Star Knobs N/A M10 N/A n/a mm N/A 50 mm N/A 22 mm N/A 32 mm N/A 18 mm N/A 18 mm $4.95
N/A Metric Star Knobs N/A M12 N/A n/a mm N/A 63 mm N/A 26 mm N/A 42 mm N/A 25 mm N/A 22 mm $6.45
N/A Metric Star Knobs N/A M5 Steel Screw N/A 15 mm N/A 25 mm N/A 11 mm N/A 15 mm N/A 5 mm N/A n/a mm $3.10
N/A Metric Star Knobs N/A M6 Steel Screw N/A 20 mm N/A 32 mm N/A 14 mm N/A 21 mm N/A 10 mm N/A n/a mm $3.25
N/A Metric Star Knobs N/A M6 Steel Screw N/A 30 mm N/A 32 mm N/A 14 mm N/A 21 mm N/A 10 mm N/A n/a mm $3.30
N/A Metric Star Knobs N/A M8 Steel Screw N/A 20 mm N/A 40 mm N/A 18 mm N/A 26 mm N/A 14 mm N/A n/a mm $4.40
N/A Metric Star Knobs N/A M8 Steel Screw N/A 30 mm N/A 40 mm N/A 18 mm N/A 26 mm N/A 14 mm N/A n/a mm $4.55
N/A Metric Star Knobs N/A M10 Steel Screw N/A 35 mm N/A 50 mm N/A 22 mm N/A 32 mm N/A 18 mm N/A n/a mm $5.40
N/A Metric Star Knobs N/A M12 Steel Screw N/A 40 mm N/A 63 mm N/A 26 mm N/A 42 mm N/A 25 mm N/A n/a mm $5.60
N/A Metric Star Knobs N/A M12 Steel Screw N/A 60 mm N/A 63 mm N/A 26 mm N/A 42 mm N/A 25 mm N/A n/a mm $6.85
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top