CAD (0)
▾
- Designed for high precision and computerized machinery
- Do not exceed load capacity
- 10 degree swivel in all directions to keep machinery level on uneven surfaces
- Additional load standards available upon request
- Jam nut included
- Anti-Vibe°
Unit of Measure
Product Type |
N/A Leveling Mounts |
Swivel Angle |
N/A 10 ° |
Thread (X) |
N/A M30 x 3.5 |
E |
N/A 152 mm |
B |
N/A 152 mm |
C |
N/A 222 mm |
Load |
N/A 1230 kg |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
