Menu
CAD (0)
  • Cart is empty
  • Designed for high precision and computerized machinery
  • Do not exceed load capacity
  • 10 degree swivel in all directions to keep machinery level on uneven surfaces
  • Additional load standards available upon request
  • Jam nut included
  • Anti-Vibe°
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Thread (X)

E

B

C

Load

List Price

N/A Leveling Mounts N/A M10 x 1.5 N/A 51 mm N/A 32 mm N/A 89 mm N/A 45 kg $22.60
N/A Leveling Mounts N/A M12 x 1.75 N/A 51 mm N/A 48 mm N/A 95 mm N/A 109 kg $33.90
N/A Leveling Mounts N/A M16 x 2.0 N/A 51 mm N/A 64 mm N/A 99 mm N/A 200 kg $73.00
N/A Leveling Mounts N/A M20 x 2.5 N/A 51 mm N/A 76 mm N/A 105 mm N/A 295 kg $73.00
N/A Leveling Mounts N/A M24 x 3.0 N/A 90 mm N/A 102 mm N/A 154 mm N/A 535 kg $152.00
N/A Leveling Mounts N/A M24 x 3.0 N/A 108 mm N/A 102 mm N/A 154 mm N/A 535 kg $154.00
N/A Leveling Mounts N/A M30 x 3.5 N/A 102 mm N/A 152 mm N/A 171 mm N/A 1230 kg QUOTE
N/A Leveling Mounts N/A M30 x 3.5 N/A 152 mm N/A 152 mm N/A 222 mm N/A 1230 kg QUOTE
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top