CAD (0)
▾
- 10 degree swivel in all directions to keep machine tools, racks, assembly lines, and other equipment level.
- Steel ball hardened for proper seating.
- Jam nut included.
- Available in steel or stainless steel.
Unit of Measure
Product Type |
N/A Leveling Mounts |
Material |
N/A Stainless Steel |
Swivel Angle |
N/A 10 ° |
Thread (X) |
N/A M30 x 3.5 |
E |
N/A 102 mm |
B |
N/A 152 mm |
C |
N/A 171 mm |
Load |
N/A 18730 kg |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
