CAD (0)
▾
Metric Leveling Mounts With Bolts
Metric Leveling Mounts, Leveling Pads
- 10 degree swivel in all directions to keep machine tools, racks, assembly lines, and other equipment level.
- Steel ball hardened for proper seating.
- Jam nut included.
- Available in steel or stainless steel.
Item # |
Item Name |
Thread (X) |
E |
B |
C |
Load |
List Price |
|---|---|---|---|---|---|---|---|
| LM-400 | N/A Leveling Mounts | Thread (X) N/A M6 x 1.0 | E N/A 25 mm | B N/A 19 mm | C N/A 39 mm | Load N/A 317 kg | $10.85 |
| LM-401 | N/A Leveling Mounts | Thread (X) N/A M8 x 1.25 | E N/A 31 mm | B N/A 26 mm | C N/A 50 mm | Load N/A 453 kg | $12.30 |
| LM-402 | N/A Leveling Mounts | Thread (X) N/A M10 x 1.5 | E N/A 51 mm | B N/A 32 mm | C N/A 73 mm | Load N/A 1701 kg | $15.25 |
| LM-403 | N/A Leveling Mounts | Thread (X) N/A M12 x 1.75 | E N/A 51 mm | B N/A 48 mm | C N/A 79 mm | Load N/A 2268 kg | $22.10 |
| LM-404 | N/A Leveling Mounts | Thread (X) N/A M16 x 2.0 | E N/A 51 mm | B N/A 64 mm | C N/A 83 mm | Load N/A 2721 kg | $31.80 |
| LM-405 | N/A Leveling Mounts | Thread (X) N/A M20 x 2.5 | E N/A 51 mm | B N/A 76 mm | C N/A 89 mm | Load N/A 3357 kg | $43.10 |
| LM-406 | N/A Leveling Mounts | Thread (X) N/A M24 x 3.0 | E N/A 88 mm | B N/A 101 mm | C N/A 136 mm | Load N/A 9072 kg | $64.00 |
| LM-407 | N/A Leveling Mounts | Thread (X) N/A M24 x 3.0 | E N/A 108 mm | B N/A 101 mm | C N/A 149 mm | Load N/A 9072 kg | $65.20 |
| LM-408 | N/A Leveling Mounts | Thread (X) N/A M30 x 3.5 | E N/A 102 mm | B N/A 152 mm | C N/A 171 mm | Load N/A 18730 kg | QUOTE |
| LM-409 | N/A Leveling Mounts | Thread (X) N/A M30 x 3.5 | E N/A 152 mm | B N/A 152 mm | C N/A 222 mm | Load N/A 18730 kg | QUOTE |
| LM-400SS | N/A Leveling Mounts | Thread (X) N/A M6 x 1.0 | E N/A 25 mm | B N/A 19 mm | C N/A 39 mm | Load N/A 317 kg | $27.60 |
| LM-401SS | N/A Leveling Mounts | Thread (X) N/A M8 x 1.25 | E N/A 31 mm | B N/A 26 mm | C N/A 50 mm | Load N/A 453 kg | $35.70 |
| LM-402SS | N/A Leveling Mounts | Thread (X) N/A M10 x 1.5 | E N/A | B N/A 32 mm | C N/A 73 mm | Load N/A 1701 kg | $44.35 |
| LM-403SS | N/A Leveling Mounts | Thread (X) N/A M12 x 1.75 | E N/A 51 mm | B N/A 48 mm | C N/A 79 mm | Load N/A 2268 kg | $52.50 |
| LM-404SS | N/A Leveling Mounts | Thread (X) N/A M16 x 2.0 | E N/A 51 mm | B N/A 64 mm | C N/A 83 mm | Load N/A 2721 kg | $97.70 |
| LM-405SS | N/A Leveling Mounts | Thread (X) N/A M20 x 2.5 | E N/A 51 mm | B N/A 76 mm | C N/A 89 mm | Load N/A 3357 kg | $129.00 |
| LM-406SS | N/A Leveling Mounts | Thread (X) N/A M24 x 3.0 | E N/A 88 mm | B N/A 101 mm | C N/A 136 mm | Load N/A 9072 kg | $149.00 |
| LM-407SS | N/A Leveling Mounts | Thread (X) N/A M24 x 3.0 | E N/A 108 mm | B N/A 101 mm | C N/A 149 mm | Load N/A 9072 kg | $162.00 |
| LM-408SS | N/A Leveling Mounts | Thread (X) N/A M30 x 3.5 | E N/A 102 mm | B N/A 152 mm | C N/A 171 mm | Load N/A 18730 kg | QUOTE |
| LM-409SS | N/A Leveling Mounts | Thread (X) N/A M30 x 3.5 | E N/A 152 mm | B N/A 152 mm | C N/A 222 mm | Load N/A 18730 kg | QUOTE |