CAD (0)
▾
- 10 degree swivel in all directions to keep machine tools, racks, assembly lines, and other equipment level.
- Available in steel or stainless steel.
- Do not exceed load requirements.
- Hardened ball insures proper seating.
Unit of Measure
Product Type |
N/A Leveling Mounts |
Material |
N/A Steel |
Swivel Angle |
N/A 10 ° |
Thread (X) |
N/A M10 x 1.5 |
B |
N/A 32 mm |
C |
N/A 22 mm |
D |
N/A 16 mm |
Load |
N/A 1700 kg |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
