Menu
CAD (0)
  • Cart is empty
  • 10 degree swivel in all directions to keep machine tools, racks, assembly lines, and other equipment level.
  • Available in steel or stainless steel.
  • Do not exceed load requirements.
  • Hardened ball insures proper seating.
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Thread (X)

B

C

D

Load

List Price

N/A Leveling Mounts N/A M6 x 1.0 N/A 19 mm N/A 14 mm N/A 10 mm N/A 310 kg $9.55
N/A Leveling Mounts N/A M8 x 1.25 N/A 26 mm N/A 18 mm N/A 13 mm N/A 450 kg $12.20
N/A Leveling Mounts N/A M10 x 1.5 N/A 32 mm N/A 22 mm N/A 16 mm N/A 1700 kg $13.30
N/A Leveling Mounts N/A M12 x 1.75 N/A 48 mm N/A 29 mm N/A 19 mm N/A 2250 kg $16.25
N/A Leveling Mounts N/A M16 x 2.0 N/A 64 mm N/A 32 mm N/A 22 mm N/A 2720 kg $26.80
N/A Leveling Mounts N/A M20 x 2.5 N/A 76 mm N/A 38 mm N/A 27 mm N/A 3350 kg $34.60
N/A Leveling Mounts N/A M24 x 3.0 N/A 101 mm N/A 48 mm N/A 35 mm N/A 9070 kg $48.75
N/A Leveling Mounts N/A M30 x 3.5 N/A 152 mm N/A 70 mm N/A 48 mm N/A 18700 kg QUOTE
N/A Leveling Mounts N/A M6 x 1.0 N/A 19 mm N/A 14 mm N/A 10 mm N/A 310 kg $15.50
N/A Leveling Mounts N/A M8 x 1.25 N/A 26 mm N/A 18 mm N/A 13 mm N/A 450 kg $20.50
N/A Leveling Mounts N/A M10 x 1.5 N/A 32 mm N/A 22 mm N/A 16 mm N/A 1700 kg $26.25
N/A Leveling Mounts N/A M12 x 1.75 N/A 48 mm N/A 29 mm N/A 19 mm N/A 2250 kg $35.60
N/A Leveling Mounts N/A M16 x 2.0 N/A 64 mm N/A 32 mm N/A 22 mm N/A 2720 kg $62.00
N/A Leveling Mounts N/A M20 x 2.5 N/A 76 mm N/A 38 mm N/A 27 mm N/A 3350 kg $93.50
N/A Leveling Mounts N/A M24 x 3.0 N/A 101 mm N/A 48 mm N/A 35 mm N/A 9070 kg $112.00
N/A Leveling Mounts N/A M30 x 3.5 N/A 152 mm N/A 70 mm N/A 48 mm N/A 18700 kg QUOTE
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top