CAD (0)
▾
- Nylon base is water and corrosion resistant.
- 15 degree swivel in any direction to keep machine tools, racks assembly lines, and other equipment level.
- Lag holes
- Steel and stainless steel components available.
- Patent pending (Polymount).
Unit of Measure
Product Type |
N/A Leveling Mounts |
Material |
N/A Steel |
Swivel Angle |
N/A 15 ° |
Thread (X) |
N/A M10 x 1.5 |
B |
N/A 102 mm |
A |
N/A 50 mm |
C |
N/A 123 mm |
Load |
N/A 1815 kg |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
