CAD (0)
▾
Metric Nylon Leveling Mounts With Bolts
Metric Leveling Mounts, Leveling Pads
- Nylon base is water and corrosion resistant.
- 15 degree swivel in any direction to keep machine tools, racks assembly lines, and other equipment level.
- Lag holes
- Steel and stainless steel components available.
- Patent pending (Polymount).
1 2
Clear
Filter
Thread (X)
M20 x 2.5 M12 x 1.75 M16 x 2.0 M10 x 1.5
B (mm)
102 152 203
A (mm)
50 80
C (mm)
123 175 225
Load (kg)
1815 2268
Item # |
Item Name |
Thread (X) |
B |
A |
C |
Load |
List Price |
|---|---|---|---|---|---|---|---|
| LM-420 | N/A Leveling Mounts | Thread (X) N/A M10 x 1.5 | B N/A 102 mm | A N/A 50 mm | C N/A 123 mm | Load N/A 1815 kg | $12.35 |
| LM-421 | N/A Leveling Mounts | Thread (X) N/A M10 x 1.5 | B N/A 152 mm | A N/A 50 mm | C N/A 175 mm | Load N/A 1815 kg | $14.25 |
| LM-422 | N/A Leveling Mounts | Thread (X) N/A M10 x 1.5 | B N/A 203 mm | A N/A 50 mm | C N/A 225 mm | Load N/A 1815 kg | $14.95 |
| LM-423 | N/A Leveling Mounts | Thread (X) N/A M12 x 1.75 | B N/A 102 mm | A N/A 50 mm | C N/A 123 mm | Load N/A 1815 kg | $13.65 |
| LM-424 | N/A Leveling Mounts | Thread (X) N/A M12 x 1.75 | B N/A 152 mm | A N/A 50 mm | C N/A 175 mm | Load N/A 1815 kg | $15.25 |
| LM-425 | N/A Leveling Mounts | Thread (X) N/A M12 x 1.75 | B N/A 203 mm | A N/A 50 mm | C N/A 225 mm | Load N/A 1815 kg | $16.10 |
| LM-426 | N/A Leveling Mounts | Thread (X) N/A M16 x 2.0 | B N/A 102 mm | A N/A 50 mm | C N/A 123 mm | Load N/A 1815 kg | $18.40 |
| LM-427 | N/A Leveling Mounts | Thread (X) N/A M16 x 2.0 | B N/A 152 mm | A N/A 50 mm | C N/A 175 mm | Load N/A 1815 kg | $20.10 |
| LM-428 | N/A Leveling Mounts | Thread (X) N/A M16 x 2.0 | B N/A 203 mm | A N/A 50 mm | C N/A 225 mm | Load N/A 1815 kg | $21.10 |
| LM-429 | N/A Leveling Mounts | Thread (X) N/A M10 x 1.5 | B N/A 102 mm | A N/A 80 mm | C N/A 123 mm | Load N/A 2268 kg | $15.75 |
| LM-430 | N/A Leveling Mounts | Thread (X) N/A M10 x 1.5 | B N/A 152 mm | A N/A 80 mm | C N/A 175 mm | Load N/A 2268 kg | $17.35 |
| LM-431 | N/A Leveling Mounts | Thread (X) N/A M10 x 1.5 | B N/A 203 mm | A N/A 80 mm | C N/A 225 mm | Load N/A 2268 kg | $18.60 |
| LM-432 | N/A Leveling Mounts | Thread (X) N/A M12 x 1.75 | B N/A 102 mm | A N/A 80 mm | C N/A 123 mm | Load N/A 2268 kg | $16.90 |
| LM-433 | N/A Leveling Mounts | Thread (X) N/A M12 x 1.75 | B N/A 152 mm | A N/A 80 mm | C N/A 175 mm | Load N/A 2268 kg | $18.40 |
| LM-434 | N/A Leveling Mounts | Thread (X) N/A M12 x 1.75 | B N/A 203 mm | A N/A 80 mm | C N/A 225 mm | Load N/A 2268 kg | $19.50 |
| LM-435 | N/A Leveling Mounts | Thread (X) N/A M16 x 2.0 | B N/A 102 mm | A N/A 80 mm | C N/A 123 mm | Load N/A 2268 kg | $21.80 |
| LM-436 | N/A Leveling Mounts | Thread (X) N/A M16 x 2.0 | B N/A 152 mm | A N/A 80 mm | C N/A 175 mm | Load N/A 2268 kg | $22.95 |
| LM-437 | N/A Leveling Mounts | Thread (X) N/A M16 x 2.0 | B N/A 203 mm | A N/A 80 mm | C N/A 225 mm | Load N/A 2268 kg | $24.75 |
| LM-438 | N/A Leveling Mounts | Thread (X) N/A M20 x 2.5 | B N/A 102 mm | A N/A 80 mm | C N/A 123 mm | Load N/A 2268 kg | $28.10 |
| LM-439 | N/A Leveling Mounts | Thread (X) N/A M20 x 2.5 | B N/A 152 mm | A N/A 80 mm | C N/A 175 mm | Load N/A 2268 kg | $28.90 |
| LM-440 | N/A Leveling Mounts | Thread (X) N/A M20 x 2.5 | B N/A 203 mm | A N/A 80 mm | C N/A 225 mm | Load N/A 2268 kg | $31.80 |
| LM-420SS | N/A Leveling Mounts | Thread (X) N/A M10 x 1.5 | B N/A 102 mm | A N/A 50 mm | C N/A 123 mm | Load N/A 1815 kg | $23.10 |
| LM-421SS | N/A Leveling Mounts | Thread (X) N/A M10 x 1.5 | B N/A 152 mm | A N/A 50 mm | C N/A 175 mm | Load N/A 1815 kg | $26.80 |
| LM-422SS | N/A Leveling Mounts | Thread (X) N/A M10 x 1.5 | B N/A 203 mm | A N/A 50 mm | C N/A 225 mm | Load N/A 1815 kg | $28.90 |
| LM-423SS | N/A Leveling Mounts | Thread (X) N/A M12 x 1.75 | B N/A 102 mm | A N/A 50 mm | C N/A 123 mm | Load N/A 1815 kg | $25.50 |
1 2