CAD (0)
▾
- Zinc-plated steel
- Available with steel pad or Delrin® pad
- 10 degree swivel
- Do not exceed load rating
- Metric sizes have black oxide finish
Unit of Measure
Product Type |
N/A Toggle Pads |
Material |
N/A Delrin® |
Swivel Angle |
N/A 10 ° |
Thread (X) |
N/A 1-8 |
B |
N/A 1 3/8 in. |
C |
N/A 1 53/64 in. |
E |
N/A 13/16 in. |
Load |
N/A 1570 lbs. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
