CAD (0)
▾
Standard Toggle Pads
Inch Leveling Mounts, Leveling Pads
- Zinc-plated steel
- Available with steel pad or Delrin® pad
- 10 degree swivel
- Do not exceed load rating
- Metric sizes have black oxide finish
Item # |
Item Name |
Material |
Thread (X) |
B |
C |
E |
List Price |
|---|---|---|---|---|---|---|---|
| BTP-1 | N/A Toggle Pads | Material N/A Steel | Thread (X) N/A 1/4-20 | B N/A 1/2 in. | C N/A 5/8 in. | E N/A 5/16 in. | $8.25 |
| BTP-2 | N/A Toggle Pads | Material N/A Steel | Thread (X) N/A 5/16-18 | B N/A 9/16 in. | C N/A 3/4 in. | E N/A 3/8 in. | $8.35 |
| BTP-3 | N/A Toggle Pads | Material N/A Steel | Thread (X) N/A 3/8-16 | B N/A 5/8 in. | C N/A 13/16 in. | E N/A 3/8 in. | $8.60 |
| BTP-4 | N/A Toggle Pads | Material N/A Steel | Thread (X) N/A 1/2-13 | B N/A 3/4 in. | C N/A 15/16 in. | E N/A 7/16 in. | $9.55 |
| BTP-5 | N/A Toggle Pads | Material N/A Steel | Thread (X) N/A 5/8-11 | B N/A 7/8 in. | C N/A 1 in. | E N/A 7/16 in. | $10.10 |
| BTP-6 | N/A Toggle Pads | Material N/A Steel | Thread (X) N/A 3/4-10 | B N/A 1 1/16 in. | C N/A 1 11/32 in. | E N/A 5/8 in. | $14.00 |
| BTP-7 | N/A Toggle Pads | Material N/A Steel | Thread (X) N/A 1-8 | B N/A 1 3/8 in. | C N/A 1 53/64 in. | E N/A 13/16 in. | $23.40 |
| BTP-10 | N/A Toggle Pads | Material N/A Delrin® | Thread (X) N/A 1/4-20 | B N/A 1/2 in. | C N/A 5/8 in. | E N/A 5/16 in. | $8.35 |
| BTP-20 | N/A Toggle Pads | Material N/A Delrin® | Thread (X) N/A 5/16-18 | B N/A 9/16 in. | C N/A 3/4 in. | E N/A 3/8 in. | $8.50 |
| BTP-30 | N/A Toggle Pads | Material N/A Delrin® | Thread (X) N/A 3/8-16 | B N/A 5/8 in. | C N/A 13/16 in. | E N/A 3/8 in. | $8.95 |
| BTP-40 | N/A Toggle Pads | Material N/A Delrin® | Thread (X) N/A 1/2-13 | B N/A 3/4 in. | C N/A 15/16 in. | E N/A 7/16 in. | $9.70 |
| BTP-50 | N/A Toggle Pads | Material N/A Delrin® | Thread (X) N/A 5/8-11 | B N/A 7/8 in. | C N/A 1 in. | E N/A 7/16 in. | $10.45 |
| BTP-60 | N/A Toggle Pads | Material N/A Delrin® | Thread (X) N/A 3/4-10 | B N/A 1 1/16 in. | C N/A 1 11/32 in. | E N/A 5/8 in. | $14.45 |
| BTP-70 | N/A Toggle Pads | Material N/A Delrin® | Thread (X) N/A 1-8 | B N/A 1 3/8 in. | C N/A 1 53/64 in. | E N/A 13/16 in. | $23.40 |